IESNA:LM-63-2002
[TEST]P1355611
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R259735DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1363
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
69.6 75.6 79.2 80.4 78 78 85.2 124.7 292.7 507.3
812 1411.7 2475.6 3089.7 3623.4 4253.1 4758.1 5128.7 5520.9 5766.8
6019.8 6194.9 6326.9 6408.4 6476.8 6515.2 6536.8 6512.8 6356.9 6082.2
5795.5 5372.1 4983.5 4680.1 4363.4 4104.4 3726.6 3324.8 2835.4 2367.6
1751.1 1188.6 897.2 314.2 64.8 8.4 3.6 3.6 2.4 2.4
1.2 1.2 1.2 0 0
69.6 75.6 79.2 79.2 78 78 85.2 121.1 291.5 500.2
828.8 1422.5 2486.4 3005.7 3616.2 4205.1 4628.5 5101.1 5435.7 5716.4
5917.9 6089.4 6224.9 6313.7 6379.7 6418 6436 6413.2 6280.1 6021
5705.6 5319.4 4947.6 4636.9 4339.5 4069.6 3712.2 3276.8 2833 2292.1
1711.6 1187.4 875.6 326.2 70.8 7.2 3.6 3.6 2.4 2.4
1.2 1.2 1.2 0 0
69.6 75.6 79.2 79.2 78 78 85.2 119.9 285.5 489.4
792.8 1351.7 2367.6 2867.8 3455.5 3978.4 4535 4918.8 5258.2 5540.1
5744 5911.9 6045 6135 6197.3 6240.5 6257.3 6240.5 6121.8 5867.5
5562.9 5193.4 4771.2 4509.8 4226.7 3931.7 3623.4 3186.8 2672.3 2137.3
1670.8 1139.4 779.6 286.7 61.2 7.2 3.6 3.6 2.4 2.4
1.2 1.2 1.2 0 0
69.6 75.6 79.2 79.2 78 78 84 115.1 271.1 478.6
764 1258.2 2168.5 2674.7 3162.8 3702.6 4219.5 4624.9 4991.9 5265.4
5481.3 5650.4 5776.3 5867.5 5923.9 5961.1 5977.8 5961.1 5865.1 5676.8
5367.4 4975.1 4610.5 4309.5 4020.4 3748.1 3431.5 3034.5 2545.1 2011.4
1486.1 999.1 687.3 237.5 57.6 7.2 3.6 2.4 2.4 2.4
1.2 1.2 0 0 0
69.6 75.6 79.2 79.2 76.8 76.8 82.8 109.1 255.5 451
716 1146.6 1938.2 2383.2 2870.2 3315.2 3810.5 4208.7 4586.5 4868.4
5091.5 5269 5399.7 5489.7 5544.9 5578.4 5592.8 5567.7 5488.5 5336.2
5079.5 4736.5 4357.4 4039.6 3755.3 3461.5 3120.9 2749 2292.1 1739.1
1234.2 854 537.3 181.1 45.6 6 3.6 2.4 2.4 2.4
1.2 1.2 0 0 0
69.6 75.6 79.2 79.2 76.8 76.8 81.6 103.1 237.5 418.6
657.3 1023.1 1735.5 2077.4 2492.4 2935 3326 3713.4 4074.4 4379
4632.1 4813.2 4956 5037.5 5107.1 5139.5 5147.9 5121.5 5054.3 4930.8
4708.9 4410.2 4052.8 3685.8 3402.7 3096.9 2723.9 2378.4 1898.7 1440.5
1020.7 635.7 401.8 148.7 39.6 6 3.6 2.4 2.4 2.4
1.2 1.2 1.2 0 0
69.6 74.4 79.2 79.2 76.8 75.6 80.4 98.4 219.5 385
593.7 903.2 1460.9 1747.5 2083.4 2407.2 2761 3142.4 3433.9 3760.1
3996.4 4183.5 4339.5 4441.4 4503.8 4537.4 4539.8 4515.8 4454.6 4341.9
4155.9 3893.3 3537.1 3200 2872.6 2517.6 2196.1 1824.3 1457.3 1081.9
772.4 482.2 285.5 113.9 34.8 6 2.4 2.4 2.4 1.2
1.2 1.2 1.2 0 0
69.6 74.4 78 79.2 75.6 75.6 79.2 93.6 199.1 346.6
540.9 813.2 1219.8 1456.1 1703.2 1973 2258.5 2554.7 2811.4 3082.5
3291.2 3468.7 3625.8 3727.8 3792.5 3822.5 3816.5 3784.1 3721.8 3603
3429.1 3206 2912.2 2530.8 2206.9 1905.9 1604.8 1330.1 1038.7 778.4
546.9 371.8 219.5 92.4 30 6 2.4 2.4 1.2 1.2
1.2 1.2 1.2 0 0
69.6 75.6 78 78 75.6 74.4 78 88.8 170.3 309.4
473.8 700.5 997.9 1175.4 1358.9 1547.2 1782.3 1979 2208.1 2390.4
2558.3 2704.7 2827 2909.8 2966.1 2985.3 2972.1 2921.8 2843.8 2734.7
2569.1 2366.4 2114.6 1825.5 1544.8 1308.6 1091.5 882.8 717.2 561.3
415 285.5 177.5 75.6 25.2 4.8 2.4 2.4 1.2 1.2
1.2 1.2 1.2 0 0
69.6 74.4 78 78 75.6 73.2 75.6 85.2 151.1 269.9
411.4 597.3 826.4 949.9 1074.7 1213.8 1348.1 1504.1 1644.4 1784.7
1908.3 2000.6 2081 2134.9 2162.5 2158.9 2130.1 2073.8 2004.2 1899.9
1763.1 1614.4 1429.7 1210.2 1023.1 860 729.2 614.1 512.1 415
316.6 232.7 149.9 61.2 21.6 4.8 2.4 1.2 1.2 1.2
1.2 1.2 1.2 0 0
69.6 74.4 75.6 74.4 70.8 64.8 60 57.6 57.6 61.2
70.8 88.8 104.3 109.1 112.7 115.1 116.3 116.3 115.1 112.7
109.1 104.3 98.4 92.4 87.6 79.2 72 63.6 54 43.2
38.4 33.6 30 24 19.2 16.8 14.4 10.8 9.6 7.2
4.8 3.6 2.4 0 0 1.2 1.2 1.2 1.2 1.2
1.2 2.4 1.2 1.2 0
69.6 73.2 72 68.4 64.8 57.6 51.6 44.4 39.6 34.8
31.2 26.4 22.8 21.6 19.2 18 16.8 14.4 13.2 12
10.8 9.6 8.4 8.4 7.2 6 4.8 4.8 3.6 2.4
2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 2.4
2.4 2.4 2.4 2.4 2.4 2.4 3.6 3.6 3.6 3.6
4.8 4.8 3.6 3.6 0
69.6 70.8 67.2 62.4 56.4 50.4 43.2 38.4 32.4 28.8
25.2 21.6 19.2 18 18 16.8 15.6 15.6 14.4 14.4
13.2 13.2 12 12 12 10.8 10.8 10.8 9.6 9.6
9.6 9.6 9.6 8.4 8.4 8.4 8.4 8.4 7.2 7.2
7.2 7.2 7.2 7.2 7.2 6 6 6 6 6
6 6 4.8 4.8 0
69.6 67.2 63.6 57.6 51.6 45.6 40.8 36 32.4 28.8
26.4 24 22.8 22.8 21.6 21.6 20.4 20.4 20.4 19.2
19.2 18 18 18 18 18 16.8 16.8 16.8 16.8
16.8 15.6 15.6 15.6 15.6 15.6 14.4 14.4 14.4 14.4
14.4 14.4 13.2 13.2 12 12 10.8 10.8 9.6 8.4
7.2 6 4.8 3.6 0
69.6 66 60 55.2 49.2 44.4 40.8 37.2 33.6 32.4
30 28.8 27.6 26.4 26.4 26.4 26.4 25.2 25.2 25.2
25.2 25.2 24 24 24 24 24 24 24 22.8
22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 21.6 21.6
21.6 21.6 21.6 20.4 19.2 18 18 15.6 14.4 13.2
10.8 8.4 6 2.4 0
69.6 64.8 58.8 54 49.2 45.6 42 38.4 37.2 34.8
33.6 32.4 31.2 31.2 31.2 31.2 31.2 30 30 30
30 30 30 30 30 30 30 30 30 30
30 30 30 30 30 30 30 30 30 30
28.8 28.8 28.8 27.6 27.6 26.4 25.2 22.8 21.6 19.2
16.8 13.2 8.4 4.8 0
69.6 64.8 58.8 52.8 49.2 45.6 43.2 39.6 37.2 36
34.8 33.6 33.6 33.6 32.4 32.4 32.4 32.4 32.4 32.4
32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4
32.4 32.4 32.4 32.4 33.6 32.4 32.4 32.4 32.4 31.2
31.2 31.2 31.2 30 28.8 27.6 26.4 25.2 22.8 20.4
18 14.4 9.6 4.8 0
